Globe_Icon_Circle.png  Ground Applications

Flat Panel Arrays

Ku-Band
Rx: 10.7 to 12.75 GHz; Tx: 13.75 to 14.5 GHz

Ku-Band Quad Beamformer ICs
AWMF-0240NEW!, AWMF-0241NEW!
AWMF-0146, AWMF-0147
New Quad 4x2 Tx and Rx integrated ICs
advancing efficiency and performance.
Recommended Rx Gain Stage: CMD264P3
Recommended Tx Driver: CMD264P3

Ku-Band TDD Beamformer IC
AWMF-0247NEW!
New Quad 4x1 Tx/Rx TDD integrated IC
optimizing power, performance and cost
for LEO constellation user terminals.

Ka-Band
Rx: 17.7 to 21.2 GHz; Tx: 27.5 to 31.0 GHz

Ka-Band Quad Beamformer ICs
AWMF-0238NEW!, AWMF-0239NEW!
AWMF-0197, AWMF-0198
New Quad 4x2 Tx and Rx highly integrated ICs
simplifying active antenna design.
Recommended Rx Gain Stage: QPA2626
Recommended Tx Driver: QPA2628



Globe_Icon_Circle-wht.png SATCOM Terminals


Ku-Band Tx Power Amplifiers​

QPA0015, QPA0016, QPA0017​
8, 15, or 25 W GaN Power Amplifiers


CMD320C3_Stacked.png

Ku-Band Low Noise Amplifier

CMD320C3​
Market leading Market leading NF=1.07 dB, 18 dB gain with​ no external DC blocks or RF matching required. Low power dissipation. Market leading NF=1.07 dB, 18 dB gain with no external DC blocks or RF matching required. Low power dissipation.




CMD298C4_Stacked.png

Ka-Band Low Noise Amplifier

CMD298C4
Market leading NF=1.07 dB, 18dB gain with​ no external DC blocks or RF matching required. Low power dissipation.

Ka-Band TX Power Amplifier

QPA221D​
25 W GaN Power Amplifier

space-connect-530.png

Satellite_Icon_Circle.png Space Applications

Space Payload
Ku-Band
Rx: 13.75 to 14.5 GHz; Tx: 10.7 to 12.75 GHz

Ku-Band Tx Power Amplifiers​ 
QPA1006D, QPA1009D
17.5 or 35 W GaN TX Power Amplifier
QPA1006D_Stacked-100.png

Ku-band Low Noise Amplifiers​
QPA2735​
Market leading Market leading NF=1.3 dB, 25.5 dB gain​


Ka-Band
Rx: 27.5 to 31.0 GHz; Tx: 17.7 to 21.2 GHz

K-Band Tx Power Amplifier​
QPA1722NEW!, QPA1724, QPA1721D
10, 20 or 30 W GaN Tx Power Amplifiers

Ka-band Low Noise Amplifier
QPA2628
Market leading NF=1.6 dB, 23 dB gain
with no external DC blocks or RF
matching required.

connecting the world

Design Resources

Inside SATCOM System Design

At Satellite 2026, Ryan Jennings shares what's changing across SATCOM systems. As multi-orbit networks expand, customers want flexibility across bands and platforms without being locked into a single system. That shift is driving new challenges in thermal design, cost and volume production.
WATCH >>

Playbook - LEO Satellites: Driving the Future SATCOM

LEO (Low Earth Orbit), AESA (Active Electronically Scanned Array) and NTNs (Non Terrestrial Networks) - what's powering the new space race? Read the playbook.
DOWNLOAD >>

Blog Article - Designing Efficient Satellite Links: A Review of the Link Budget Analysis

Review link budget analysis methods to improve satellite link performance and optimize system design.
Read More >>

Blog Series - How Modern LEO Satellite Technologies are Changing the Space Race

This multi-part blog series examines how Low Earth Orbit (LEO) satellites are shaping the future of global wireless connectivity.
READ MORE >>

RF Technology Trends for LEO Satellite Systems

Download this article for guidance on Qorvo’s standard flow for screening MMIC die for space. Each subsection provides a general overview of requirements derived from MIL-PRF-38534, Table C-II, Class K.
DOWNLOAD >>